CA2 Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting, Single rod ⁄ CA2-Z
Standard Double acting, Double rod ⁄ CA2W-Z
Smooth Cylinder Double acting, Single rod ⁄ CA2Y-Z
Copper (Cu) and Zinc (Zn)-free Double acting, Single rod ⁄ 25A-CA2-Z
Water resistant Double acting, Single rod ⁄ CA2*R-Z
Water resistant Double acting, Single rod ⁄ CA2*V-Z
Cylinder with stable lubrication function (Lube-retainer) Double acting, Single rod ⁄ CA2*M-Z
Non-rotating rod Double acting, Single rod ⁄ CA2K
Non-rotating rod Double acting, Double rod ⁄ CA2KW
Air-hydro type Double acting, Single rod ⁄ CA2H
Air-hydro type Double acting, Double rod ⁄ CA2WH
Low friction Double acting, Single rod ⁄ CA2Q
Clean series Double acting, Single rod ⁄ 10-CA2
Copper and Fluorine-free Double acting, Single rod ⁄ 20-CA2
Bore size