MGP Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Slide bearing ⁄ MGPM-Z
Standard Ball bushing ⁄ MGPL-Z
Standard High precision ball bushing ⁄ MGPA-Z
Standard(with air cusion) Slide bearing ⁄ MGPM-AZ
Standard(with air cusion) Ball bushing ⁄ MGPL-AZ
Standard(with air cusion) High precision ball bushing ⁄ MGPA-AZ
Copper and Fluorine-free Slide bearing ⁄ 20-MGPM-Z
Copper and Fluorine-free(with air cusion) Slide bearing ⁄ 20-MGPM-AZ
Copper (Cu) and Zinc (Zn)-free Slide bearing ⁄ 25A-MGPM-Z
Copper (Cu) and Zinc (Zn)-free Ball bushing ⁄ 25A-MGPL-Z
Copper (Cu) and Zinc (Zn)-free(with air cusion) Slide bearing ⁄ 25A-MGPM-AZ
Copper (Cu) and Zinc (Zn)-free(with air cusion) Ball bushing ⁄ 25A-MGPL-AZ
Water resistant Slide bearing ⁄ MGPM*R-Z
Water resistant Slide bearing ⁄ MGPM*V-Z
Cylinder with stable lubrication function (Lube-retainer) Slide bearing ⁄ MGPM*M-Z
Cylinder with stable lubrication function (Lube-retainer) Ball bushing ⁄ MGPL*M-Z
Guide unit with Lube-retainer Slide bearing ⁄ MGPM*G-Z
With flange Slide bearing ⁄ MGPM*F-Z
With flange Ball bushing ⁄ MGPL*F-Z
With flange High precision ball bushing ⁄ MGPA*F-Z
Standard Slide bearing ⁄ MGPM
Standard Ball bushing ⁄ MGPL
Standard High precision ball bushing ⁄ MGPA
Standard(with air cusion) Slide bearing ⁄ MGPM-A
Standard(with air cusion) Ball bushing ⁄ MGPL-A
Standard(with air cusion) High precision ball bushing ⁄ MGPA-A
Copper and Fluorine-free Slide bearing ⁄ 20-MGPM
Copper and Fluorine-free Ball bushing ⁄ 20-MGPL
Copper and Fluorine-free(with air cusion) Slide bearing ⁄ 20-MGPM-A
Copper and Fluorine-free(with air cusion) Ball bushing ⁄ 20-MGPL-A
Copper (Cu) and Zinc (Zn)-free Slide bearing ⁄ 25A-MGPM
Copper (Cu) and Zinc (Zn)-free Ball bushing ⁄ 25A-MGPL
Water resistant Slide bearing ⁄ MGPM*R
Water resistant Slide bearing ⁄ MGPM*V
With end lock Slide bearing ⁄ MGPM-H/R
With end lock Ball bushing ⁄ MGPL-H/R
With end lock High precision ball bushing ⁄ MGPA-H/R
Heavy duty guide rod type Slide bearing ⁄ MGPS
Bore size