MGG Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Slide bearing ⁄ MGGM
Standard Ball bushing ⁄ MGGL
Air-hydro type Slide bearing ⁄ MGGHM
Air-hydro type Ball bushing ⁄ MGGHL
Water resistant Slide bearing ⁄ MGGM*R
Water resistant Slide bearing ⁄ MGGM*V
Copper (Cu) and Zinc (Zn)-free Ball bushing ⁄ 25A-MGGL
Copper and Fluorine-free Slide bearing ⁄ 20-MGGM
Copper and Fluorine-free Ball bushing ⁄ 20-MGGL
With end lock Slide bearing ⁄ MGGM-H/R
With end lock Ball bushing ⁄ MGGL-H/R
Bore size