CXSJ Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Slide bearing ⁄ CXSJM
Standard Slide bearing ⁄ CXSJL
Standard Ball bushing bearing ⁄ CXSJL
Axial piping type Slide bearing ⁄ CXSJM*P
Axial piping type Ball bushing bearing ⁄ CXSJL*P
Copper (Cu) and zinc (Zn)-free Slide bearing ⁄ 25A-CXSJM
Copper (Cu) and zinc (Zn)-free Ball bushing bearing ⁄ 25A-CXSJL
Clean series Slide bearing ⁄ 11-CXSJM
Clean series Ball bushing bearing ⁄ 11-CXSJL
Clean series Ball bushing bearing ⁄ 12-CXSJL
Bore size