CQ2 Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting, Single rod ⁄ CQ2
Standard Double acting, Double rod ⁄ CQ2W
Standard Single acting, Spring return ⁄ CQ2-S
Standard Single acting, Spring extend ⁄ CQ2-T
Large Bore Size Double acting, Single rod ⁄ CQ2
Large Bore Size Double acting, Double rod ⁄ CQ2W
Long Stroke Double acting, Single rod ⁄ CQ2
Non-rotating Rod Double acting, Single rod ⁄ CQ2K
Non-rotating Rod Double acting, Double rod ⁄ CQ2KW
Axial Piping Double acting, Single rod ⁄ CQP2
Axial Piping Single acting, Spring return ⁄ CQP2-S
Axial Piping Single acting, Spring extend ⁄ CQP2-T
Anti-lateral Load Double acting, Single rod ⁄ CQ2*S
With End Lock Double acting, Single rod ⁄ CBQ2
With boss on head end Double acting, Single rod ⁄ CQ2-F
With boss on head end Single acting, Spring return ⁄ CQ2-SF
With boss on head end Single acting, Spring extend ⁄ CQ2-TF
Non-rotating Rod, With boss on head end Double acting, Single rod ⁄ CQ2K-F
Axial Piping, With boss on head end Double acting, Single rod ⁄ CQP2-F
Axial Piping, With boss on head end Single acting, Spring return ⁄ CQP2-SF
Axial Piping, With boss on head end Single acting, Spring extend ⁄ CQP2-TF
Anti-lateral Load, With boss on head end Double acting, Single rod ⁄ CQ2*S-F
With One-touch fittings Double acting, Single rod ⁄ CQ2*F
With One-touch fittings Double acting, Double rod ⁄ CQ2W*F
With One-touch fittings Single acting, Spring return ⁄ CQ2*F-S
With One-touch fittings Single acting, Spring extend ⁄ CQ2*F-T
Long Stroke, With One-touch fittings Double acting, Single rod ⁄ CQ2*F
Non-rotating Rod, With One-touch fittings Double acting, Single rod ⁄ CQ2K*F
Non-rotating Rod, With One-touch fittings Double acting, Double rod ⁄ CQ2KW*F
Anti-lateral Load, With One-touch fittings Double acting, Single rod ⁄ CQ2*S*F
Air-hydro type Double acting, Single rod ⁄ CQ2*H
Air-hydro type Double acting, Double rod ⁄ CQ2W*H
Long Stroke, Air-hydro type Double acting, Single rod ⁄ CQ2*H
Axial Piping, Air-hydro type Double acting, Single rod ⁄ CQP2*H
Smooth Cylinder Double acting, Single rod ⁄ CQ2Y
Low-speed Cylinder Double acting, Single rod ⁄ CQ2X
Clean series Double acting, Single rod ⁄ 10-CQ2
Clean series Double acting, Single rod ⁄ 11-CQ2
Copper (Cu)-free Double acting, Single rod ⁄ 25-CQ2
Copper (Cu)-free, Long Stroke Double acting, Single rod ⁄ 25-CQ2
Copper (Cu)-free, Anti-lateral Load Double acting, Single rod ⁄ 25-CQ2*S
Copper (Cu) and zinc (Zn)-free Double acting, Single rod ⁄ 25A-CQ2
Copper (Cu) and zinc (Zn)-free Double acting, Double rod ⁄ 25A-CQ2W
Copper (Cu) and zinc (Zn)-free, Long Stroke Double acting, Single rod ⁄ 25A-CQ2
Copper (Cu) and zinc (Zn)-free, Anti-lateral Load Double acting, Single rod ⁄ 25A-CQ2*S
Copper (Cu) and zinc (Zn)-free, Large Bore Size Double acting, Single rod ⁄ 25A-CQ2
Copper (Cu) and zinc (Zn)-free, With End Lock Double acting, Single rod ⁄ 25A-CBQ2
Copper and fluorine-free Double acting, Single rod ⁄ 20-CQ2
Copper and fluorine-free Double acting, Double rod ⁄ 20-CQ2W
Copper and fluorine-free Single acting, Spring return ⁄ 20-CQ2-S
Copper and fluorine-free Single acting, Spring extend ⁄ 20-CQ2-T
Copper and fluorine-free, Long Stroke Double acting, Single rod ⁄ 20-CQ2
Copper and fluorine-free, Non-rotating Rod Double acting, Single rod ⁄ 20-CQ2K
Copper and fluorine-free, Non-rotating Rod Double acting, Double rod ⁄ 20-CQ2KW
Copper and fluorine-free, Axial Piping Double acting, Single rod ⁄ 20-CQP2
Copper and fluorine-free, Axial Piping Single acting, Spring return ⁄ 20-CQP2-S
Copper and fluorine-free, Axial Piping Single acting, Spring extend ⁄ 20-CQP2-T
Copper and fluorine-free, Anti-lateral Load Double acting, Single rod ⁄ 20-CQ2*S
Water resistant Double acting, Single rod ⁄ CQ2*R
Water resistant Double acting, Single rod ⁄ CQ2*V
Water resistant Double acting, Double rod ⁄ CQ2W*R
Water resistant Double acting, Double rod ⁄ CQ2W*V
Axial Piping, Water resistant Double acting, Single rod ⁄ CQP2*R
Axial Piping, Water resistant Double acting, Single rod ⁄ CQP2*V
Cylinder with Stable Lubrication Function (Lube-retainer) Double acting, Single rod ⁄ CQ2*M
Bore size