RSH Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting ⁄ RSH-D
Standard Double acting spring type ⁄ RSH-B
Standard Single acting/spring extend ⁄ RSH-T
Copper (Cu) and Zinc (Zn)-free Double acting ⁄ 25A-RSH-D
Copper (Cu) and Zinc (Zn)-free Double acting spring type ⁄ 25A-RSH-B
Copper (Cu) and Zinc (Zn)-free Single acting/spring extend ⁄ 25A-RSH-T
Copper (Cu)-free Double acting ⁄ 25-RSH-D
Copper (Cu)-free Double acting spring type ⁄ 25-RSH-B
Copper (Cu)-free Single acting/spring extend ⁄ 25-RSH-T
Bore size