CQS Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting, Single rod ⁄ CQS
Standard Double acting, Double rod ⁄ CQSW
Standard Single rod Retraction ⁄ CQS-S
Standard Single rod Extention ⁄ CQS-T
Non-rotating Rod Double acting, Single rod ⁄ CQSK
Non-rotating Rod Double acting, Double rod ⁄ CQSKW
Long Stroke Double acting, Single rod ⁄ CQS
Anti-lateral Load Double acting, Single rod ⁄ CQS*S
Smooth Cylinder Double acting, Single rod ⁄ CQSY
Low-speed Cylinder Double acting, Single rod ⁄ CQSX
Clean series Double acting, Single rod ⁄ 10-CQS
Clean series Double acting, Single rod ⁄ 11-CQS
Copper (Cu) and zinc (Zn)-free Double acting, Single rod ⁄ 25A-CQS
Copper (Cu) and zinc (Zn)-free, Long Stroke Double acting, Single rod ⁄ 25A-CQS
Copper (Cu) and zinc (Zn)-free, Anti-lateral Load Double acting, Single rod ⁄ 25A-CQS*S
Copper and fluorine-free Double acting, Single rod ⁄ 20-CQS
Copper and fluorine-free Double acting, Double rod ⁄ 20-CQSW
Copper and fluorine-free Single rod Extention ⁄ 20-CQS-S
Copper and fluorine-free Single rod Retraction ⁄ 20-CQS-T
Copper and fluorine-free, Long Stroke Double acting, Single rod ⁄ 20-CQS
Copper and fluorine-free, Anti-lateral Load Double acting, Single rod ⁄ 20-CQS*S
Bore size